IESNA:LM-63-2002
[TEST]P943219
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47300
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6303 5812.1 5364.6 4947.8 4607.7 4462 4454.3 4531 4735.6 5170.3
5847.9 6640.6 7535.5 8517.4 9340.8 10084.9 10775.3 11539.8 12163.7 12833.7
13659.6 14204.2 14605.7 15122.2 15863.7 17367.3 19614.9 22445.5 24780 24470.6
20075.1 10765 3510.8 1490.7 583 191.8 0
6303 5847.9 5403 4981.1 4641 4472.2 4474.8 4546.4 4748.4 5178
5842.8 6602.2 7499.7 8494.4 9320.3 10074.6 10749.7 11473.3 12125.4 12797.9
13608.4 14234.9 14667 15035.3 15802.4 17213.8 19351.5 22184.7 24682.9 24411.8
20456.1 11368.5 4037.5 1552.1 652 232.7 0
6303 5863.2 5436.2 5032.2 4694.7 4502.9 4477.3 4523.4 4679.3 5009.2
5574.3 6333.7 7210.8 8149.2 9033.9 9829.2 10494 11102.6 11744.4 12475.7
13288.8 14165.9 14881.8 15436.7 16114.3 17262.4 19106 21882.9 25043.4 26311.7
23399.3 15191.2 6055 2705.3 1194.1 427 0
6303 5855.6 5466.9 5088.5 4758.6 4566.8 4510.6 4543.8 4651.2 4894.1
5351.8 6001.3 6776.1 7622.5 8491.9 9402.1 10269 10997.7 11683 12432.2
13342.5 14252.8 15081.3 15825.4 16689.6 17771.3 19458.9 22215.4 26411.4 30541
30466.8 22494.1 11452.9 5408.1 2500.8 856.6 0
6303 5893.9 5541.1 5213.8 4914.6 4702.4 4623.1 4638.4 4720.3 4899.2
5224 5722.6 6390 7105.9 7860.3 8750.1 9785.7 10867.3 11823.6 12813.2
13769.5 14835.8 15960.9 17029.7 18226.4 19735.1 21859.9 24989.7 29988.7 36289.2
38552.1 30096.1 19556.1 10036.3 4346.9 1352.7 0
6303 5888.8 5564.1 5236.8 4942.7 4720.3 4630.8 4651.2 4730.5 4904.4
5195.9 5681.7 6323.5 7029.2 7765.7 8635 9680.9 10780.4 11787.8 12823.4
13807.9 14871.6 15996.7 17124.3 18377.3 19934.5 22056.8 25145.7 29993.8 36153.7
38534.2 30548.7 19471.7 9880.3 4252.3 1304.1 0
6303 5942.5 5648.4 5377.4 5121.7 4917.1 4812.3 4794.4 4871.1 5027.1
5277.7 5663.8 6154.7 6745.4 7476.7 8310.3 9394.5 10609.1 11936.2 13347.6
14766.8 16162.9 17479.8 18760.8 20116 21645.1 23371.1 25501.1 28232 30817.2
29234.4 20553.3 8808.9 2805 1012.6 248 0
6303 6009 5776.3 5576.9 5387.6 5221.4 5114 5062.9 5096.1 5231.7
5451.6 5737.9 6116.4 6643.1 7361.6 8271.9 9361.2 10614.2 11974.5 13360.4
14679.8 15940.4 17139.7 18295.5 19336.2 20243.9 20957.3 21358.8 21026.3 18510.2
11767.4 4116.8 1616 928.2 460.3 158.5 0
6303 6101 5945.1 5812.1 5694.5 5579.4 5507.8 5484.8 5507.8 5597.3
5748.2 5963 6282.6 6773.5 7428.1 8259.2 9264.1 10399.4 11557.7 12687.9
13728.6 14759.1 15613.1 16370 16924.9 17201 17098.8 16293.3 14086.6 9489.1
3925 1685.1 1153.2 810.6 519.1 225 0
6303 6190.5 6116.4 6062.7 6011.5 5973.2 5965.5 5998.8 6067.8 6193.1
6359.3 6579.2 6878.4 7331 7911.4 8676 9616.9 10678.1 11790.4 12946.2
14119.8 15278.2 16352.1 17277.8 18011.6 18298 17743.1 15605.5 11064.2 4991.3
2068.6 1324.5 938.4 641.8 419.4 191.8 0
6303 6320.9 6331.2 6359.3 6390 6436 6505 6622.7 6783.8 6988.3
7251.7 7573.9 8021.4 8645.3 9461 10450.5 11570.5 12757 13989.4 15224.5
16449.3 17651.1 18781.3 19556.1 19706.9 18898.9 16753.6 12961.5 7499.7 2810.2
1452.4 1004.9 695.5 429.6 255.7 92.1 0
6303 6356.7 6402.8 6479.5 6546 6625.2 6732.6 6863 7044.6 7264.5
7527.9 7870.5 8323.1 8918.9 9640 10481.2 11404.3 12370.8 13373.2 14355.1
15293.5 16224.3 17014.4 17464.4 17270.1 16198.7 14040.6 10708.8 6103.6 2314.1
1235 841.3 583 350.3 191.8 53.7 0
6303 6397.7 6492.3 6594.5 6707.1 6804.2 6937.2 7088 7246.6 7458.8
7694.1 7960 8305.2 8737.3 9241.1 9806.2 10422.4 11056.5 11706 12319.7
12895 13360.4 13600.8 13406.4 12618.9 11117.9 9044.2 6551.1 3720.5 1708.1
1040.7 736.4 521.6 340.1 202 69 0
6303 6446.2 6612.4 6783.8 6932.1 7047.1 7172.4 7269.6 7343.8 7415.3
7466.5 7504.8 7540.6 7558.5 7530.4 7405.1 7175 6896.3 6622.7 6221.2
5564.1 4722.8 3912.2 3237.2 2684.9 2247.6 1907.5 1641.6 1416.6 1224.8
1030.5 861.7 700.6 524.2 335 122.7 0
6303 6517.8 6730.1 6937.2 7077.8 7169.9 7218.5 7236.4 7198 7131.5
7034.4 6891.2 6658.5 6356.7 5978.3 5559 5149.8 4758.6 4372.5 3983.8
3590.1 3232.1 2925.2 2623.5 2360.1 2130 1938.2 1772 1610.9 1449.8
1260.6 1079.1 869.4 649.5 381 150.9 0
6303 6579.2 6845.1 7034.4 7152 7190.3 7167.3 7126.4 7031.8 6896.3
6673.8 6326.1 5927.2 5546.2 5252.1 5009.2 4738.2 4426.2 4106.6 3807.4
3564.5 3434.1 3244.9 2984 2736 2511 2283.4 2061 1864.1 1674.8
1457.5 1219.7 943.5 667.4 388.7 186.7 0
6303 6630.3 6914.2 7090.6 7154.5 7134.1 7095.7 7008.8 6852.8 6609.9
6287.7 5945.1 5635.7 5364.6 5106.4 4853.2 4584.7 4300.9 4052.9 3866.2
3810 3794.6 3664.2 3449.4 3216.7 2978.9 2692.5 2411.3 2150.5 1930.5
1715.8 1478 1242.7 958.9 669.9 347.8 0
6303 6684 6975.5 7131.5 7144.3 7090.6 7021.6 6888.6 6648.2 6354.2
6090.8 5873.5 5640.8 5369.7 5068 4771.4 4462 4170.5 3902 3748.6
3697.4 3631 3551.7 3416.2 3180.9 2945.7 2741.1 2551.9 2406.2 2245.1
2043.1 1828.3 1595.6 1322 1035.6 616.2 0
6303 6717.3 7006.2 7121.3 7108.5 7029.2 6921.8 6737.7 6464.1 6218.7
6047.3 5881.1 5674 5405.5 5078.2 4702.4 4331.6 3981.3 3674.4 3538.9
3395.7 3298.6 3183.5 2938 2695.1 2508.4 2352.5 2239.9 2150.5 2009.8
1871.7 1662.1 1426.8 1196.7 925.6 549.8 0
6303 6730.1 7034.4 7131.5 7090.6 7006.2 6870.7 6632.9 6367 6170.1
6024.3 5873.5 5679.1 5431.1 5085.9 4661.4 4193.5 3774.2 3449.4 3288.3
3109.3 2948.2 2720.7 2449.6 2242.5 2084 1958.7 1853.8 1741.3 1610.9
1513.8 1311.7 1068.8 874.5 672.5 337.5 0
6303 6768.4 7054.8 7136.6 7093.2 6996 6829.8 6589.4 6323.5 6139.4
6001.3 5835.1 5653.6 5387.6 5045 4623.1 4142.4 3669.3 3316.5 3078.6
2840.8 2667 2421.5 2219.5 2025.2 1874.3 1754.1 1659.5 1580.2 1490.7
1575.1 1306.6 997.2 762 565.1 235.2 0
6303 6765.9 7059.9 7144.3 7098.3 6990.9 6842.6 6592 6318.4 6144.5
6001.3 5842.8 5666.3 5408.1 5073.1 4648.7 4165.4 3682.1 3306.2 3055.6
2817.8 2636.3 2395.9 2188.8 1994.5 1841.1 1720.9 1628.8 1559.8 1470.3
1626.3 1204.4 953.8 767.1 570.2 235.2 0
